Specifications
| Type | CS 16/120 |
| Attachment grid | 30 x 30 mm |
| Mounting thread | M4 |
| Working pressure min./max. | 6 +/- 2 bar |
| Air connection P | M5 |
| Cylinder diameter | 16 mm |
| Retracting piston force | 103 N |
| Extracting piston force | 120 N |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Medium filtered compressed air | 10 - 40 µm |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 50 °C |
| Stroke H | 120 mm |
| Stroke limitation | 2 x 30 mm |
| Net weight | 1.27 kg |
| Weight moved | 0.671 kg |
| Air consumption/cycle | 0.2218 L |
| Noise level | 64 dB (A) |
| Speed min. | 0.1 m/s |
| Max. speed | 1 m/s |
| Repetitive precision | +/- 0.01 mm |
