Specifications
| Type | CS 8/10-SDH |
| Attachment grid | 20 x 20 mm |
| Mounting thread | M3 |
| Working pressure min./max. | 6 +/- 2 bar |
| Air connection P | M5 |
| Cylinder diameter | 2 x 6 mm |
| Retracting piston force | 25 N |
| Extracting piston force | 34 N |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Medium filtered compressed air | 10 - 40 µm |
| Stroke H | 10 mm |
| Stroke limitation | 2 x 10 mm |
| Net weight | 0.181 kg |
| Weight moved | 0.07 kg |
| Air consumption/cycle | 0.005 L |
| Noise level | 60 dB (A) |
| Speed min. | 0.05 m/s |
| Max. speed | 1 m/s |
| Repetitive precision | +/- 0.01 mm |
| Mounting orientation | Any |
| Included in scope of delivery | 2x centering sleeve Ø 5 x 2.5, 2x special screw M3x14.8/4, 2x special screw M3x16/6, 2x shock absorber ASSD M5x0.5 -2 |
