AGI™ H1 Hand Valves (Standard)
Specifications
| Materials | CS, 316 SS Monel®, Hastelloy® |
| Seats | Soft |
| Connections | 1/4", 1/2" NPT |
| Pressure (max) | 10000 psig (689 barg) |
| Temperature (min/max) | -70°F to 1000°F (-57°C to 538°C) |
Specifications
| Materials | CS, 316 SS Monel®, Hastelloy® |
| Seats | Soft |
| Connections | 1/4", 1/2" NPT |
| Pressure (max) | 10000 psig (689 barg) |
| Temperature (min/max) | -70°F to 1000°F (-57°C to 538°C) |
