ASCO™ Series D137 Total separation solenoid valves (DRY)
Specifications
| Body Material | PPS (Polyphenilsulfure) |
| Valve Actuation | Solenoid - Direct Acting |
| Function | 2 way - 2/2 Normally Closed |
| Pipe / Port Size | 1 1/2 "; 2 " |
| Port Type | G ISO228/1-G BSPP |
| Maximum allowable pressure (PS) | 0.3 bar |
| Fluid temperature | -10°C +90°C (NBR); 0°C +130°C (FPM); 0°C +130°C (EPDM) |
| Max viscosity | 5°E (~37 cStokes or mm2/s) |
| Sealing | NBR or EPDM or FPM |
