Part Number:
Specifications
| Body Material | Zinc |
| Function | 3/2 Normally Closed |
| Pipe/Port Type & Size | G 1/8 (ISO 228/1) |
| Product Type | Pneumatic Valve |
| Valve Actuation | Lever |
| Media | Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 0 - 10 bar |
| Product Weight | 0.11 kg |
| Min to Max Fluid Temperature | -5 - 60 °C |
| Orifice Size | 3.5 mm |
