Add images and videos to help customers visualize the product.
ASCO™ 8210G095LFAC24/60D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 5 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 24 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 302276 |
| Coil Class | FT |
| Coil Number | 238610-005-D |
| Orifice Size | 3/4 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 3/4 2NC BRASS 10.1/F AC |
