ASCO™ 8214063CSAAC240/60,220/50D
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) | 32 |
| Valve Function | 2 way - 2/2 Normally Open |
| Media | Fuel Gas |
| Pipe/Port Type & Size | NPT 1 1/4 |
| Voltage & Frequency | 220 AC, 240 AC with 50/60 Hz |
| Product Weight | 9.26 lbs |
| Kit Number | 316728 |
| Coil Number | 099257-006-D |
| Orifice Size | 1-5/8 in |
| Watt Rating | 20 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1-1/4X1-5/8 2NO AL 20.0/F AC |
