ASCO™ 8214285CSAAC115/50D

Part Number:

Asco-8214285CSAAC115/50D

$1,325.00

Qty:
ADD TO CART
2 X 3 2NC ALUMIN20 /H W

Specifications

Body MaterialAluminum
Flow (Cv)75
Valve Function2 way - 2/2 Normally Closed
Pipe/Port Type & SizeNPT 2
Valve ActuationSolenoid
Voltage & Frequency115 AC with 50 Hz
Product Weight0.00 lbs
Kit Number323947
Coil ClassHB
Coil Number222345-001-D
Min to Max Ambient Temperature-40 - 140 deg;F
Orifice Size3 in
Watt Rating20 W
Item StatusActive
Lead Length18 inch
Carton Note2 X 3 2NC AL 20.0/H AC
Seating ElastomerNBR