ASCO™ 8215B060VMAC110/50D
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) / Flow (Kv) | 32.00 / 27.68 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1 1/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Vacuum |
| Product Weight | 9.06 lbs |
| Kit Number | 302352-VM |
| Coil Class | F |
| Coil Number | 099257-001-D |
| Min to Max Ambient Temperature | 32 - 104 °F |
| Orifice Size | 1-5/8 in |
| Voltage & Frequency | 110 Volts AC with 50 Hz |
| Watt Rating | 15.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1-1/4 X 1-5/8 2NC AL 15.4/F AC |
| Holding Current (VA) | 24 |
| Mounting Direction | Vertical And Upright |
| Frequency | 50 Hz |
