ASCO™ 8215B080CSAAC120/60,110/50D
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) / Flow (Kv) | 60.00/51.90 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 2" |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Air, Inert Gas|Fuel Gas |
| Order Code | 589 |
| Kit Number | 302353 |
| Coil Class | FT |
| Coil Number | 099257-001-D |
| Min - Max Ambient Temperature | 32.00 - 125.00 °F |
| Min - Max Fluid Temperature | 32.00 - 125.00 °F |
| Orifice Size | 2-3/32 in |
| Voltage | 110 AC|120 AC |
| Watt Rating | 15.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 2 X 2-3/32 2NC ALUM 15.4/F AC |
| Holding Current (VA) | 27 |
| Seating Elastomer | Mounting Direction |
| Solenoid Vertical and Upright |
