ASCO™ 8215C073AC120/60,110/50D
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) / Flow (Kv) | 37.00/32.01 |
| Function | 2 way - 2/2 Normally Open |
| Pipe/Port Type & Size | NPT 1-1/2 " |
| Valve Actuation | Solenoid - Direct Acting |
| Product Weight | 8.84 lb |
| Order Code | 623 |
| Kit Number | 304691 |
| Coil Class | FT |
| Coil Number | 099257-001-D |
| Min - Max Ambient Temperature | 32.00 - 125.00 °F |
| Min - Max Fluid Temperature | 32.00 - 125.00 °F |
| Orifice Size | 1-5/8 in |
| Voltage | 120 AC|110 AC |
| Watt Rating | 15.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1-1/2 X 1-5/8 2NO AL 15.4/F AC |
| Holding Current (VA) | 27 |
| Seating Elastomer | NBR |
| Mounting Direction |
