Specifications
| Body Material | Aluminum |
| Flow (Cv) | 5.1 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage & Frequency | 24 AC with 60 Hz |
| Min to Max Operating Pressure (Air) | 5 - 125 PSI |
| Product Weight | 1.39 lbs |
| Kit Number | 302349 |
| Coil Class | F |
| Coil Number | 238210-005-D |
| Min to Max Ambient Temperature | 32 - 125 °F |
| Min to Max Fluid Temperature | 32 - 125 °F |
| Orifice Size | 3/4 in |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 3/4 2NC AL 6.1/F AC |
| Holding Current (VA) | 16 |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
