ASCO™ 8215G013VDC240/DCD
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) / Flow (Kv) | 3.20 / 2.77 |
| Function | 2 way - 2/2 Normally Open |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid - Direct Acting |
| Product Weight | 2.29 lbs |
| Kit Number | 302439-V |
| Coil Class | FT |
| Coil Number | 238710-054-D |
| Min to Max Ambient Temperature | 32 - 104 °F |
| Orifice Size | 3/4 in |
| Voltage | 240 Volts DC |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 3/4 2NO AL 11.6/F DC |
| Seating Elastomer | FKM |
| Mounting Direction | Any |
| Kit Number | 302439-V |
| Product Weight | 2.29 lb |
