ASCO™ 8215G030MBAC24/60,22/50D
Part Number:
Specifications
| Body Material | Aluminum |
| Function | 2 way - 2/2 Normally Closed |
| Valve Actuation | Solenoid - Direct Acting |
| Kit Number | 302350-MB |
| Coil Class | FT |
| Coil Number | 238610-005-D |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 3/4 2NC AL 10.1/F AC |
