ASCO™ 8215G033VAC120/60,110/50D
Part Number:
Specifications
| Body Material | Aluminum |
| Function | 2 way - 2/2 Normally Open |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Kit Number | 302361-V |
| Coil Class | FT |
| Coil Number | 238610-032-D |
| Voltage & Frequency | 120, 110 Volts AC with 50/60 Hz |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 3/4 2NO AL 10.1/F AC |
