ASCO™ 8215G033VDC48/DCD
Part Number:
Specifications
| Body Material | Aluminum |
| Function | 2 way - 2/2 Normally Open |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Kit Number | 302439-V |
| Coil Class | FT |
| Coil Number | 238710-017-D |
| Voltage | 48 Volts DC |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 3/4 2NO AL 11.6/F DC |
