Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 3.20 / 2.76 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Media | Air, Inert Gas, Water, Light Oil |
| Min to Max Operating Pressure (Air) | 25 - 500 PSI |
| Min to Max Operating Pressure (Water) | 25 - 500 PSI |
| Min to Max Operating Pressure (Light Oil) | 25 - 500 PSI |
| Product Weight | 2.40 lbs |
| Kit Number | 302411 |
| Coil Class | FB |
| Coil Number | 238710-106-D |
| Min to Max Ambient Temperature | 32 - 104 °F |
| Min to Max Fluid Temperature | 32 - 150 °F |
| Orifice Size | 3/8 in |
| Voltage | 24 Volts DC |
| Watt Rating | 22.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 3/8 2NC BRASS 22.6/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | Any |
