ASCO™ EF8214G020AC110/50D
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) / Flow (Kv) | 4.40 / 3.80 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Media | Fuel Gas |
| Product Weight | 1.70 lbs |
| Kit Number | 316233 |
| Coil Class | F |
| Coil Number | 238614-132-D |
| Orifice Size | 3/4 in |
| Voltage & Frequency | 110 Volts AC with 50 Hz |
| Watt Rating | 17.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 3/4 2NC ALUM 17.1/F AC |
| Seating Elastomer | NBR |
| Mounting Direction | Any |
| Voltage | 110 AC |
| Frequency | 50 Hz |
