Specifications
| Body Material | Aluminum |
| Flow (Cv) | 3.5 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage | 120DC |
| Product Weight | 1.30 lbs |
| Kit Number | 302429 |
| Coil Class | FT |
| Coil Number | 238714-034-D |
| Orifice Size | 3/4 in |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 3/4 2NC AL 11.6/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
