ASCO™ EF8215G030MBAC115/50D
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) | 5.1 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage & Frequency | 115 AC with 50 Hz |
| Product Weight | 1.81 lbs |
| Kit Number | 302350-MB |
| Coil Class | FT |
| Coil Number | 238614-033-D |
| Orifice Size | 3/4 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 3/4 2NC AL 10.1/F AC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
