Add images and videos to help customers visualize the product.
ASCO™ EF8262G220ZAC240/60,220/50D
Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) | 0.50 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 240 AC, 220 AC with 50/60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 323372 |
| Coil Class | FT |
| Coil Number | 238614-058-D |
| Min to Max Ambient Temperature | 32 - 125 °F |
| Min to Max Fluid Temperature | 32 - 180 °F |
| Orifice Size | 5/32 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 5/32 2NC S.S. 10.1/F AC |
| Holding Current (VA) | 25 |
| Seating Elastomer | FFKM |
