ASCO™ EFG553A017MS.24/DC

Part Number:

Asco-EFG553A017MS.24/DC

PILOT OPERATED SOLENOID VALVE-5/2-WITH MANUAL OPERATOR SCREW TYPE-1/2" (DN15)-G (ISO 228/1)-ORIFICE: 13,0-MONOSTABLE-ALUMINIUM-URETHANE-COIL CLASS: F

Specifications

Coil ClassFT
Function5/2 Spring Return
Pipe/Port Size1/2"
Pressure Port/FittingG
Voltage24 DC
Wattage6.9 W