ASCO™ EFHT8215G020BAC120/60D
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) / Flow (Kv) | 4.40 / 3.80 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Natural Gas, Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 0 - 50 PSI |
| Product Weight | 1.70 lbs |
| Kit Number | 304089 |
| Coil Class | H |
| Coil Number | 238814-032-D |
| Orifice Size | 3/4 in |
| Voltage & Frequency | 120 Volts AC with 60 Hz |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 3/4 2NC AL 10.1/H AC |
| Seating Elastomer | NBR |
| Mounting Direction | Any |
| Frequency | 60 Hz |
