Add images and videos to help customers visualize the product.
ASCO™ EFHT8316G066DC110/DCD
Part Number:
Specifications
| Body Material | Brass |
| Valve Function | 3 way - 3/2 Normally Open |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Voltage | 110DC |
| Product Weight | 0.00 lbs |
| Kit Number | 314494 |
| Coil Class | HT |
| Coil Number | 238514-032-D |
| Watt Rating | 10.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 5/8 3NO BRASS 10.6/H DC |
