ASCO™ EFHTL8215G020AC110/50K
Part Number:
Specifications
| Body Material | Aluminum |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage & Frequency | 110 AC with 50 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 302350 |
| Coil Class | HT |
| Coil Number | 238814-032-K |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Carton Note | 1/2 X 3/4 2NC AL 10.1/H AC |
