Add images and videos to help customers visualize the product.
ASCO™ EVHT8316H382VMBDC24/DCD
Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) | 1.80 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 3.04 lbs |
| Kit Number | 325074-V |
| Coil Class | H |
| Coil Number | 274914-906-D |
| Min to Max Ambient Temperature | -20 - 176 °F |
| Min to Max Fluid Temperature | -20 - 149 °F |
| Orifice Size | 5/16 in |
| Watt Rating | 0.7 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 5/16 3NC SS 0.7/H DC |
| Seating Elastomer | FKM |
| Mounting Direction | ANY |
