Add images and videos to help customers visualize the product.
ASCO™ EVL8316G381VMBMODC24/DCK
Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) | 1.50 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Kit Number | 322156-VMO |
| Coil Class | F |
| Coil Number | 274714-902-K |
| Min to Max Ambient Temperature | -20 - 140 °F |
| Orifice Size | 5/16 in |
| Watt Rating | 1.4 W |
| Item Status | Active |
| Carton Note | 1/4 X 5/16 3NC S.S. 1.4/F DC |
