Add images and videos to help customers visualize the product.
ASCO™ HC8316G036DC125/DCD
Part Number:
Specifications
| Body Material | Brass |
| Valve Function | 3 way - 3/2 Normally Open |
| Pipe/Port Type & Size | NPT 1 |
| Valve Actuation | Solenoid |
| Voltage | 125DC |
| Product Weight | 7.81 lbs |
| Kit Number | 302691 |
| Coil Class | HC |
| Coil Number | 238510-335-D |
| Watt Rating | 20.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1 X 1 3NO BRASS 20.6/H DC |
