Specifications
| Body Material | Aluminum |
| Flow (Cv) | 11 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Kit Number | 325741 |
| Coil Class | HT |
| Coil Number | 440162-006-D |
| Orifice Size | 1-5/8 in |
| Watt Rating | 15.8 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 1-5/8 2NC ALUM 15.8/H DC |
