Specifications
| Body Material | Aluminum |
| Flow (Cv) | 4.6 |
| Valve Function | 2 way - 2/2 Normally Open |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage | 240DC |
| Product Weight | 2.49 lbs |
| Kit Number | 302439-V |
| Coil Class | HT |
| Coil Number | 238910-054-D |
| Orifice Size | 3/4 in |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 3/4 2NO AL 11.6/H DC |
| Seating Elastomer | FKM |
| Mounting Direction | VERTICAL AND UPRIGHT |
