ASCO™ JB8214290CSAAC120/60D
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) | 104 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Fuel Gas |
| Pipe/Port Type & Size | NPT 2 1/2 |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 24.26 lbs |
| Order Code | 22099 |
| Kit Number | 323947 |
| Coil Class | HB |
| Coil Number | 222345-009-D |
| Min to Max Ambient Temperature | -40 - 125 deg;F |
| Orifice Size | 3 in |
| Watt Rating | 20.0 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 2-1/2X3 2NC AL 20.0/H AC |
| Seating Elastomer | NBR |
