ASCO™ JKF8215G020MBAC220/50

Part Number:

Asco-JKF8215G020MBAC220/50

$298.00

Qty:
ADD TO CART
1 X 1 3 NC Brass 6.1 /H W

Specifications

Body MaterialAluminum
Function2 way - 2/2 Normally Closed
Pipe/Port Type & SizeNPT 1/2
Valve ActuationSolenoid - Direct Acting
Kit Number302350
Coil ClassFT
Coil Number238612-058
Voltage & Frequency220 Volts AC with 50 Hz
Watt Rating10.1 W
Item StatusActive
Carton Note1/2 X 3/4 2NC AL 10.1/F AC