ASCO™ JPSF8215G010AC24/60

Part Number:

Asco-JPSF8215G010AC24/60

$275.00

Qty:
ADD TO CART
1/4 X 1/8 3 NO Brass 10.1/H W

Specifications

Body MaterialAluminum
Function2 way - 2/2 Normally Closed
Pipe/Port Type & SizeNPT 3/8
Valve ActuationSolenoid - Direct Acting
Kit Number318021
Coil ClassFT
Coil Number238612-005
Voltage & Frequency24 Volts AC with 60 Hz
Watt Rating10.1 W
Item StatusActive
Carton Note3/8 X 3/4 2NC AL 10.1/F AC