ASCO™ JSF8215G020VAC24/60

Part Number:

Asco-JSF8215G020VAC24/60

$319.00

Qty:
ADD TO CART
1/2 X 3/4 2NC ALUMIN10.1/F W

Specifications

Body MaterialAluminum
Valve Function2 way - 2/2 Normally Closed
Pipe/Port Type & SizeNPT 1/2
Valve ActuationSolenoid: Direct Acting
Voltage & Frequency24 AC with 60 Hz
Kit Number302350-V
Coil ClassFT
Coil Number238612-005
Watt Rating10.1 W
Item StatusActive
Carton Note1/2 X 3/4 2NC AL 10.1/F AC