ASCO™ JSP8214G020BAC240/60

Part Number:

Asco-JSP8214G020BAC240/60

$292.00

Qty:
ADD TO CART
1/2 X 3/4 2NC ALUMIN17.1/F W

Specifications

Body MaterialAluminum
Valve Function2 way - 2/2 Normally Closed
Pipe/Port Type & SizeNPT 1/2
Valve ActuationSolenoid
Voltage & Frequency240 AC with 60 Hz
Product Weight0.00 lbs
Kit Number316667
Coil ClassFB
Coil Number238612-158
Watt Rating17.1 W
Item StatusActive
Carton Note1/2 X 3/4 2NC ALUM 17.1/F AC