ASCO™ M8215B060CSAAC120/60,110/50D
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) / Flow (Kv) | 32.00 / 27.68 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1 1/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Air, Inert Gas, Fuel Gas |
| Product Weight | 10.54 lbs |
| Kit Number | 302352 |
| Coil Number | 099257-001-D |
| Orifice Size | 1-5/8 in |
| Voltage & Frequency | 110, 120 Volts AC with 50/60 Hz |
| Watt Rating | 15.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1-1/4 X 1-5/8 2NC AL 15.4/F AC |
| Orifice Size | 1-5/8 in |
| Watt Rating | 15.4 |
| Voltage | 110 AC; 120 AC |
| Frequency | 50; 60 Hz |
