ASCO™ MSU8215G020AC220/50

Part Number:

Asco-MSU8215G020AC220/50

$337.00

Qty:
ADD TO CART
1/2 X 3/4 2NC ALUMIN10.1/H W

Specifications

Body MaterialAluminum
Valve Function2 way - 2/2 Normally Closed
Pipe/Port Type & SizeNPT 1/2
Valve ActuationSolenoid: Direct Acting
Voltage & Frequency220 AC with 50 Hz
Product Weight0.00 lbs
Kit Number302350
Coil ClassHT
Coil Number238812-058
Watt Rating10.1 W
Item StatusActive
Carton Note1/2 X 3/4 2NC AL 10.1/H AC