ASCO™ MSU8215G030MBAC24/60

Part Number:

Asco-MSU8215G030MBAC24/60

$357.00

Qty:
ADD TO CART
3/4 X 3/4 2NC ALUMIN10.1/H W

Specifications

Body MaterialAluminum
Valve Function2 way - 2/2 Normally Closed
Pipe/Port Type & SizeNPT 3/4
Valve ActuationSolenoid: Direct Acting
Voltage & Frequency24 AC with 60 Hz
Product Weight0.00 lbs
Kit Number302350-MB
Coil ClassHT
Coil Number238812-005
Watt Rating10.1 W
Item StatusActive
Carton Note3/4 X 3/4 2NC AL 10.1/H AC