ASCO™ NF8327B002MO.230/50-60
Part Number:
Specifications
| Coil Class | H |
| Frequency | 50/60 Hz |
| Function | 3 way - 3/2 Universal |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | NPT |
| Voltage | 230 AC |
| Wattage | 10 W |
Part Number:
Specifications
| Coil Class | H |
| Frequency | 50/60 Hz |
| Function | 3 way - 3/2 Universal |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | NPT |
| Voltage | 230 AC |
| Wattage | 10 W |
