ASCO™ NF8327B112MS.110/50-60

Part Number:

Asco-NF8327B112MS.110/50-60

DIRECT OPERATED SOLENOID VALVE-3/2 UN

Specifications

Coil ClassH
Frequency50/60 Hz
Function3 way - 3/2 Universal
Pipe/Port Size1/4"
Pressure Port/FittingNPT
Voltage110 AC
Wattage3.7 W