ASCO™ NF8553A322MO.24/DC
Part Number:
Specifications
| Coil Class | FT |
| Function | 5/2 Solenoid Air Operated Return |
| Pipe/Port Size | 1/2" |
| Pressure Port/Fitting | NPT |
| Voltage | 24 DC |
| Wattage | 1.8 W |
Part Number:
Specifications
| Coil Class | FT |
| Function | 5/2 Solenoid Air Operated Return |
| Pipe/Port Size | 1/2" |
| Pressure Port/Fitting | NPT |
| Voltage | 24 DC |
| Wattage | 1.8 W |
