ASCO™ NFB210C007.230/50-60
Part Number:
Specifications
| Coil Class | FB |
| Frequency | 50/60 Hz |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Size | 1/2" |
| Pressure Port/Fitting | NPT |
| Voltage | 230 AC |
| Wattage | 16.7 W |
Part Number:
Specifications
| Coil Class | FB |
| Frequency | 50/60 Hz |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Size | 1/2" |
| Pressure Port/Fitting | NPT |
| Voltage | 230 AC |
| Wattage | 16.7 W |
