ASCO™ NFG353A050V.24/DC
Part Number:
Specifications
| Coil Class | FF |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Size | 2" |
| Pressure Port/Fitting | G |
| Voltage | 24 DC |
| Wattage | 19.7 W |
Part Number:
Specifications
| Coil Class | FF |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Size | 2" |
| Pressure Port/Fitting | G |
| Voltage | 24 DC |
| Wattage | 19.7 W |
