ASCO™ NFG551A410.230/50
Part Number:
Specifications
| Coil Class | FT |
| Frequency | 50 Hz |
| Function | 3/2 Normally Closed - 5/2 Solenoid Air Operated Return |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | G |
| Voltage | 230 AC |
| Wattage | 10.5 W |
Part Number:
Specifications
| Coil Class | FT |
| Frequency | 50 Hz |
| Function | 3/2 Normally Closed - 5/2 Solenoid Air Operated Return |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | G |
| Voltage | 230 AC |
| Wattage | 10.5 W |
