ASCO™ NFHT8551B417.24/DC
Part Number:
Specifications
| Coil Class | HT |
| Function | 5/2 Spring Return |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | NPT |
| Voltage | 24 DC |
| Wattage | 11.2 W |
Part Number:
Specifications
| Coil Class | HT |
| Function | 5/2 Spring Return |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | NPT |
| Voltage | 24 DC |
| Wattage | 11.2 W |
