Specifications
| Body Material | Aluminum |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage | 125DC |
| Product Weight | 0.00 lbs |
| Kit Number | 302430 |
| Coil Class | HC |
| Coil Number | 238912-335 |
| Watt Rating | 24.6 W |
| Item Status | Active |
| Carton Note | 1/2 X 3/4 2NC AL 24.6/H DC |
