ASCO™ R202A541L0V77F1

Part Number:

Asco-R202A541L0V77F1

PRECIFLOW 12,7MM. 24V/1W. NW 0,07. FKM.

Specifications

Coil ClassF
Function2 way - 2/2 Normally Closed
Pipe/Port SizePad Mount
Voltage24 DC
Wattage1 W