ASCO™ R8214053CSAAC115/50D

Part Number:

Asco-R8214053CSAAC115/50D

$1,070.00

Qty:
ADD TO CART
1" NPT 2NO GP 20 WATTS AC

Specifications

Body MaterialAluminum
Flow (Cv)21
Valve Function2 way - 2/2 Normally Open
MediaFuel Gas
Pipe/Port Type & SizeNPT 1
Voltage & Frequency115 AC with 50 Hz
Product Weight10.25 lbs
Kit Number316728
Coil Number099257-001-D
Orifice Size1-5/8 in
Watt Rating20 W
Item StatusActive
Lead Length18 inch
Carton Note1 X 1-5/8 2NO AL 20.0/F AC