ASCO™ R8214250VICSAAC24/60D

Part Number:

Asco-R8214250VICSAAC24/60D

$784.00

Qty:
ADD TO CART
1 X 1-5/ 2NC ALUMIN20 /F W

Specifications

Body MaterialAluminum
Flow (Cv)21
Valve Function2 way - 2/2 Normally Closed
Pipe/Port Type & SizeNPT 1
Valve ActuationSolenoid
Voltage & Frequency24 AC with 60 Hz
Product Weight0.00 lbs
Kit Number323637
Coil ClassFB
Coil Number099257-008-D
Min to Max Ambient Temperature-40 - 125 deg;F
Orifice Size1-5/8 in
Watt Rating20 W
Item StatusActive
Lead Length18 inch
Carton Note1 X 1-5/8 2NC AL 20.0/F AC
Seating ElastomerNBR