ASCO™ SC8215B060AC240/60,220/50

Part Number:

Asco-SC8215B060AC240/60,220/50


Specifications

Coil ClassFT
Frequency50/60 Hz
Function2 way - 2/2 Normally Closed
Pipe/Port Size1 1/4"
Pressure Port/FittingNPT
Voltage220 AC, 240 AC
Wattage15.4 W